??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1018760 - PSD-S 50 CE BT 100
Bill of material
PHOENIX CONTACT 1018760
MANUID
Product number of the Manufacturer
1018760
DESCSHORT
Short Description
Connection element
DESCLONG
Long Description
Tube base on 100 mm plastic tube with integrated foot
MANUTYPEDESC
Manufacturer Type Description
PSD-S 50 CE BT 100
PREVIEW
Preview
INTNO
International product number
4055626504360
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Black
BAD290
Assembly on floor is possible
Yes
BAC379
Connection type
Push-in connection
BAD298
Pipe assembly possible
No
BAD309
Angle assembly possible
No
AAB642
suitable for AS interface
No
AAO663
GTIN
4055626504360
AAW338
Manufacturer product designation
Connection element
AAU734
Manufacturer product description
Tube base on 100 mm plastic tube with integrated foot
AAO057
Product type
PSD-S 50 CE BT 100
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85319000
COO
Country of origin
AT
DEEPLINK
Deeplink
Deeplink