??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1019683 - FOC-FDX20-PP-STD6-OM2-PT9
Bill of material
PHOENIX CONTACT 1019683
MANUID
Product number of the Manufacturer
1019683
DESCSHORT
Short Description
Splice box
DESCLONG
Long Description
Splice box, design: Rail-mountable module, degree of protection: IP20, material: Metal, connection method: Splicing, cable outlet: above and below, housing size: 1, color: gray, Ethernet
MANUTYPEDESC
Manufacturer Type Description
FOC-FDX20-PP-STD6-OM2-PT9
PREVIEW
Preview
INTNO
International product number
4055626701141
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
40.2 mm
BAA020
height
160.40646 mm
AAF040
net weight
0.022 kg
BAB577
depth
115 mm
BAD982
Fiber type
Multi-mode 50/125 µm fiberglass
AAO663
GTIN
4055626701141
AAW338
Manufacturer product designation
Splice box
AAU734
Manufacturer product description
Splice box, design: Rail-mountable module, degree of protection: IP20, material: Metal, connection method: Splicing, cable outlet: above and below, housing size: 1, color: gray, Ethernet
AAO057
Product type
FOC-FDX20-PP-STD6-OM2-PT9
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink