??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1019710 - FOC-FDX20-PP-LCD6-MM
Bill of material
PHOENIX CONTACT 1019710
MANUID
Product number of the Manufacturer
1019710
DESCSHORT
Short Description
Distributor
DESCLONG
Long Description
Distributor, design: Rail-mountable module, degree of protection: IP20, material: Sheet steel, connection method: Cable gland M20, cable outlet: above and below, color: traffic grey A RAL 7042
MANUTYPEDESC
Manufacturer Type Description
FOC-FDX20-PP-LCD6-MM
PREVIEW
Preview
INTNO
International product number
4055626701042
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
40 mm
BAA020
height
130 mm
AAF040
net weight
0.703 kg
BAB577
depth
115 mm
BAD982
Fiber type
Multimode fiberglass
AAO663
GTIN
4055626701042
AAW338
Manufacturer product designation
Distributor
AAU734
Manufacturer product description
Distributor, design: Rail-mountable module, degree of protection: IP20, material: Sheet steel, connection method: Cable gland M20, cable outlet: above and below, color: traffic grey A RAL 7042
AAO057
Product type
FOC-FDX20-PP-LCD6-MM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink