??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
10226 - Female straight adaptor, female parallel BSP
Bill of material
102260428-618
CNSORDERNO
Order number
102260428-618
A
Tube O/D
mm
B
Thread
C
Length
29.0 mm
G
Thread Length
5.0 mm
KV
Hex size
17 mm