您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
102267-2
TE Connectivity
Connectors
PCB Connectors_new
Wire-To-Board Connectors
Housings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/wire_to_board_connectors/housings/102267_2.prj},{NB=102267-2},{PN=102267-2},{NUMBEROFPOSITIONS=5},{NUMBEROFROWS=1},{OPERATINGVOLTAGEVAC=250},{PACKAGINGQUANTITY=250},{SHA256=vg01SeC+UsMnWZCl67NmwQA04WvaEGGZxdBnxrRFfCQ=},{INAME=1022672d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-102267-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
102267-2
Bill of material
102267-2
PN
Part Number
102267-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
102267-2
TEINTERNALDESCRIPTION
TE Internal Description
05 MODIV HSG SR MRKD .100 POL
CONNECTORPRODUCTTYPE
Connector Product Type
Housing
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
NUMBEROFPOSITIONS
Number of Positions
5
NUMBEROFROWS
Number of Rows
1
OPERATINGVOLTAGEVAC
Operating Voltage
250
VAC
CONTACTBASEMATERIAL
Contact Base Material
Beryllium Copper
CONTACTTYPE
Contact Type
Socket
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
MATINGRETENTIONTYPE
Mating Retention Type
Detent Latching
MATINGRETENTION
Mating Retention
With
STRAINRELIEF
Strain Relief
Without
HOUSINGMATERIAL
Housing Material
Thermoplastic
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ]
Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGENTRYCONFIGURATION
Housing Entry Configuration
Both Ends Closed
CONNECTORHEIGHT
Connector Height
3.22 mm [ .127 in ]
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
CONNECTORLENGTH
Connector Length
12.7 mm [ .5 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-65 - 105
C
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
PACKAGINGMETHOD
Packaging Method
Bag
PACKAGINGQUANTITY
Packaging Quantity
250