??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
102316-2
Bill of material
102316-2
PN
Part Number
102316-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
102316-2
TEINTERNALDESCRIPTION
TE Internal Description
MOD IV RECP PLTD 30 SEL
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
COMPATIBLEWITHWIRECABLETYPE
Compatible With Wire & Cable Type
Discrete Wire
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
30 - 30 uin
WIRECONTACTTERMINATIONAREAPLATINGMATERIAL
Wire Contact Termination Area Plating Material
Gold Flash
CONTACTTYPE
Contact Type
Socket
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
WIREINSULATIONSUPPORT
Wire Insulation Support
With
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
.5 - 1.02 mm [ .02 - .04 in ]
WIRESIZEAWG
Wire Size
32 - 27 AWG
WIRESIZEMM2
Wire Size
.03 - .1 mm2
PACKAGINGQUANTITY
Packaging Quantity
12500