??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
10233 - Inductive Sensor, With Increased Temperature Range
Bill of material
10233
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
10233
DESCSHORT
Short Description
Inductive Sensor, With Increased Temperature Range
DESCLONG
Long Description
Inductive Sensor, With Increased Temperature Range, Rated switching distance 10 mm, Flush, Cable length 2 m, Threaded barrel, M30 x 1.5, Plastic, PA12‐GF30, Temperatures up to +100 °C, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 2 G. Ex Zone 1, ATEX category II 1 D, Ex Zone 20 for temperatures up to +70°C, SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HTF1
EAN
4047101062267
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI10-P30-Y1/S100
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
40 mm
DGL
Design
M30 x 1.5
HNT
CAD parameter 7 (copy of SM housing_nut_type)
Combi S30
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Kabel
LED
Number of LED holes
0
EKT
Type of end cap
3
DK
External Diameter of the Cable
5.200 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink