??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1025503 - CP-F 2,5-4L-Z
Bill of material
PHOENIX CONTACT 1025503
MANUID
Product number of the Manufacturer
1025503
DESCSHORT
Short Description
Connector housing
DESCLONG
Long Description
Connector housing, length: 31.6 mm, width: 5.2 mm, height: 26.5 mm, number of positions: 4, color: gray
MANUTYPEDESC
Manufacturer Type Description
CP-F 2,5-4L-Z
PREVIEW
Preview
INTNO
International product number
4055626517629
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
AAP798
Application standards
not available
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAB392
certificate/approval
EAC
BAA351
color
Grey
BAF016
width
5.15 mm
BAA020
height
31.6 mm
AAF040
net weight
0.002 kg
BAB577
depth
31.6 mm
BAA097
color of housing
Grey
AAB515
seal present
No
AAB396
Design of housing surface
Not applicable
AAS460
Size of connection thread
not relevant
AAB504
Housing coating
not relevant
AAS459
Corrosion resistance
not relevant
AAS463
Support present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
AAB737
screwed cable gland present
No
AAC218
EMC design present
No
AAS462
Mounting method of the cable gland
not relevant
AAP372
number of cable inlets
0
AAB224
Arrangement of the cable lead-in
not available
AAO663
GTIN
4055626517629
AAW338
Manufacturer product designation
Connector housing
AAU734
Manufacturer product description
Connector housing, length: 31.6 mm, width: 5.2 mm, height: 26.5 mm, number of positions: 4, color: gray
AAO057
Product type
CP-F 2,5-4L-Z
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink