??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1027217 - LS-EMLP-AL (22X22) BK
Bill of material
PHOENIX CONTACT 1027217
MANUID
Product number of the Manufacturer
1027217
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Aluminum label, black, unlabeled, can be labeled with: TOPMARK LASER, TOPMARK NEO, mounting type: adhesive, lettering field size: 22 x 22 mm, Number of individual labels: 36
MANUTYPEDESC
Manufacturer Type Description
LS-EMLP-AL (22X22) BK
PREVIEW
Preview
INTNO
International product number
4055626520827
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
22 mm
BAF016
width
22 mm
AAF040
net weight
0.078 kg
AAZ234
Marking process
Direct laser marking
AAH043
type of delivery
Aluminum label
AAZ230
Number of units per delivery form
36
BAD656
Without halogens
Yes
BAB664
material
aluminum
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4055626520827
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Aluminum label, black, unlabeled, can be labeled with: TOPMARK LASER, TOPMARK NEO, mounting type: adhesive, lettering field size: 22 x 22 mm, Number of individual labels: 36
AAO057
Product type
LS-EMLP-AL (22X22) BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
76169990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink