??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1029030 - WS PT 10
Bill of material
PHOENIX CONTACT 1029030
MANUID
Product number of the Manufacturer
1029030
DESCSHORT
Short Description
Warning label
DESCLONG
Long Description
Warning label, yellow/black, labeled: Lightning flash, mounting type: plug in, for terminal block width: 10.2 mm
MANUTYPEDESC
Manufacturer Type Description
WS PT 10
PREVIEW
Preview
INTNO
International product number
4055626529738
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA020
height
9.700 mm
BAC469
Basic color
multi-colored
BAA351
color
yellow/black
AAB450
Self-adhesive fastening
Yes
AAL968
after glowing
No
BAF742
Type of motif imprint
AAL951
alert-/information symbol present
No
AAL952
alert-/information text present
Yes
AAO663
GTIN
4055626529738
AAW338
Manufacturer product designation
Warning label
AAU734
Manufacturer product description
Warning label, yellow/black, labeled: Lightning flash, mounting type: plug in, for terminal block width: 10.2 mm
AAO057
Product type
WS PT 10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink