??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1029844 - EH 45-C DS/ABS-PC GY7035
Bill of material
PHOENIX CONTACT 1029844
MANUID
Product number of the Manufacturer
1029844
DESCSHORT
Short Description
Upper part of housing
DESCLONG
Long Description
DIN rail housing, Upper housing part, tall design, connection opening on both sides, connection opening on both sides, width: 45.1 mm, height: 75.26 mm, depth: 36.95 mm, color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
EH 45-C DS/ABS-PC GY7035
PREVIEW
Preview
INTNO
International product number
4055626531885
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAF016
width
45.100 mm
BAA020
height
75.260 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
80 °C
BAA351
color
light grey
AAF040
net weight
0.019 kg
BAB577
depth
36.950 mm
BAB664
material
ABS-PC
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626531885
AAW338
Manufacturer product designation
Upper part of housing
AAU734
Manufacturer product description
DIN rail housing, Upper housing part, tall design, connection opening on both sides, connection opening on both sides, width: 45.1 mm, height: 75.26 mm, depth: 36.95 mm, color: light grey (7035)
AAU731
Manufacturer product family
EH...C DS
AAO057
Product type
EH 45-C DS/ABS-PC GY7035
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84879090
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink