??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
103-C - Tracks
Bill of material
103-C-R250-110-1
CRN
Curved rail name
103-C
SERIES
Series
Sideflex Safety Finger Chain Series
RT
Rail type
PN
Product name
Curved Track Rail
MATERIAL
Material
The material is ultra-high molecular weight polyethylene, the color is black
TEMPERATURE
Temperature
The operating temperature is -30℃~90℃.
A
Bent guide rail angle
a =15°~90°
BRA
Bent rail angle
°
CRM
Curved rail model
103-C-R250-110-1
R
Minimum center radius of curved rail
R250
W
Curved rail width
110
T
Curved track spacing
0