??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
103171-1
Bill of material
103171-1
PN
Part Number
103171-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
103171-1
TEINTERNALDESCRIPTION
TE Internal Description
MOD IV RECP PLTD 15 DPLX
APPLIEDPRESSURE
Applied Pressure
Intermediate
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
COMPATIBLEWITHWIRECABLETYPE
Compatible With Wire & Cable Type
Discrete Wire
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
DIELECTRICWITHSTANDINGVOLTAGEMAXV
Dielectric Withstanding Voltage Max
750 V
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000 MOhm
TERMINATIONRESISTANCEMOHM
Termination Resistance
12 mOhm
CONTACTBASEMATERIAL
Contact Base Material
Copper-Tin-Phosphor Bronze
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
15 - 15 uin
WIRECONTACTTERMINATIONAREAPLATINGMATERIAL
Wire Contact Termination Area Plating Material
Tin
WIRECONTACTTERMINATIONAREAPLATINGMATERIALFINISH
Wire Contact Termination Area Plating Material Finish
Bright
CONTACTTYPE
Contact Type
Socket
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
WIRECONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUIN
Wire Contact Termination Area Plating Material Thickness
100 - 200 uin
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
WIREINSULATIONSUPPORT
Wire Insulation Support
With
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
1.55 mm [ .061 in ]
WIRESIZEAWG
Wire Size
26 - 22 AWG
WIRESIZEMM2
Wire Size
.12 - .4 mm2
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-65 - 105 C
CIRCUITAPPLICATION
Circuit Application
Power & Signal
APPROVEDSTANDARDS
Approved Standards
CSA LR7189, UL E28476
PACKAGINGQUANTITY
Packaging Quantity
12500
PACKAGINGMETHOD
Packaging Method
Strip
COMMENT
Comment
() For use with Model K machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model G machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.