??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1032922 - ELR 1-SC-230AC/600AC-30
Bill of material
PHOENIX CONTACT 1032922
MANUID
Product number of the Manufacturer
1032922
DESCSHORT
Short Description
Solid-state contactor
DESCLONG
Long Description
Single-phase solid-state contactor, input voltage: 230 V AC, output current: 30 A, zero voltage switch
MANUTYPEDESC
Manufacturer Type Description
ELR 1-SC-230AC/600AC-30
PREVIEW
Preview
AAC966
Max. operating voltage
660 V
AAC964
min. operating voltage
42 V
AAP621
Number of phases
1
AAB470
Rated operating current Ie with AC-1
30 A
AAB475
Rated operating current Ie with AC-3
15 A
BAC752
Min. control voltage 1
24 V
BAC693
Max. control voltage 1
275 V
INTNO
International product number
4055626536477
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA303
Power loss, static, current-independent [Pls]
28 W
AAP798
Application standards
EN 61000-4-2, EN 61000-4-3, EN 61000-4-4, EN 61000-4-5, EN 55011
AAS575
Power loss per pole, current-dependent [PlIp]
28 W
BAB392
certificate/approval
EAC
AAF040
net weight
0.259 kg
BAC050
Type of actuation
AC
AAB667
suitable for mounting onto standard rails
Yes
BAD715
suitable for series installation
Yes
AAN354
material declaration
No
AAB476
Rated operating current Ie with AC-3, 400 V
15 A
AAP351
Number of auxiliary contacts as opener
0
AAP352
Number of auxiliary contacts as shutter
0
BAC378
Connection type
Screw connection
AAP545
Number of main contacts as opener
0
AAP547
Number of making contacts and main contacts
0
AAN356
PLC output compatible
No
AAB471
Rated operating current Ie with AC-1, 400 V
30 A
AAO663
GTIN
4055626536477
AAW338
Manufacturer product designation
Solid-state contactor
AAU734
Manufacturer product description
Single-phase solid-state contactor, input voltage: 230 V AC, output current: 30 A, zero voltage switch
AAO057
Product type
ELR 1-SC-230AC/600AC-30
AAY811
URI of the product
http://www.phoenixcontact.com/product/1032922
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
MT
DEEPLINK
Deeplink
Deeplink