??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1033604 - ZFKDSA 1,5C-5,0- 4-EXPROFINET2
Bill of material
PHOENIX CONTACT 1033604
MANUID
Product number of the Manufacturer
1033604
DESCSHORT
Short Description
PCB terminal block
DESCLONG
Long Description
PCB terminal block, nominal current: 16 A, nominal cross section: 1.5 mm², number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ZFKDS(A) 1,5C-EX PROFINET, pitch: 5 mm, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard. PCB terminal block satisfies the requirements of the “Guideline for PROFINET” in the 2017-05 edition, suitable for CAT5
MANUTYPEDESC
Manufacturer Type Description
ZFKDSA 1,5C-5,0- 4-EXPROFINET2
PREVIEW
Preview
INTNO
International product number
4055626538525
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
21
BAF016
width
21 mm
BAA020
height
16.250 mm
BAC740
Min. line cross section, rigid
0.200 mm^2
AAF726
rated current
16 A
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
110 °C
AAF040
net weight
0.004 kg
BAB577
depth
14.100 mm
BAC676
Max. line cross section, flexible
1.500 mm^2
BAC677
Max. line cross section, rigid
2.500 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAC194
Type of packaging
Cardboard
AAZ327
Grid dimensions 1
5 mm
AAT080
Pole number
4
AAP662
Number of rows
1
AAZ332
Pin length
3.500 mm
AAH185
assembly height
12.750 mm
AAB230
Type of connection conductor
Spring pulley connection
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
2
AAZ354
Recommended drill hole diameter pin
1.100 mm
AAZ356
Pin dimensions (mm)
0,7 x 0,7
BAA097
color of housing
green
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
110 °C
AAC207
Material of the contact
Cu alloy
AAZ364
Coating PCB contact area
Tin (Sn)
AAZ339
Actuation of the conductor connection
Actuation tool
AAZ342
Conductor connection direction
45 °
AAZ365
Coating conductor contact area
Tin (Sn)
AAB370
Type of printed-circuit fastening
Add-on housing
AAO663
GTIN
4055626538525
AAW338
Manufacturer product designation
PCB terminal block
AAU734
Manufacturer product description
PCB terminal block, nominal current: 16 A, nominal cross section: 1.5 mm², number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ZFKDS(A) 1,5C-EX PROFINET, pitch: 5 mm, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard. PCB terminal block satisfies the requirements of the “Guideline for PROFINET” in the 2017-05 edition, suitable for CAT5
AAU731
Manufacturer product family
ZFKDS(A) 1,5C-EX PROFINET
AAO057
Product type
ZFKDSA 1,5C-5,0- 4-EXPROFINET2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink