??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
103672-7
Bill of material
103672-7
PN
Part Number
103672-7
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
103672-7
TEINTERNALDESCRIPTION
TE Internal Description
08 MTE HDR SRRA LATCH WHLDWN
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
HEADERTYPE
Header Type
Shrouded
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
8
NUMBEROFROWS
Number of Rows
1
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000 MOhm
TERMINATIONRESISTANCEMOHM
Termination Resistance
15 mOhm
DIELECTRICWITHSTANDINGVOLTAGEMAXV
Dielectric Withstanding Voltage Max
600 V
CONTACTBASEMATERIAL
Contact Base Material
Brass
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTSHAPEFORM
Contact Shape & Form
Square
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Bright
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin-Lead
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
2.54 um [ 100 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
MATINGSQUAREPOSTDIMENSION
Mating Square Post Dimension
.64 mm [ .025 in ]
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
2.54 um [ 100 uin ]
CONTACTMATINGAREALENGTH
Contact Mating Area Length
5.84 mm [ .23 in ]
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp, Insulation Displacement Crimp (IDC)
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.3 mm [ .13 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
SQUARETERMINATIONPOSTTAILDIMENSION
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Hold-Down
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGRETENTION
Mating Retention
With
PCBMOUNTRETENTION
PCB Mount Retention
With
STRAINRELIEF
Strain Relief
Without
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Thermoplastic
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 mm [ .062 in ] Recommended
CONNECTORHEIGHT
Connector Height
13.59 mm [ .535 in ]
CONNECTORLENGTH
Connector Length
22.86 mm [ .9 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-65 - 105 C
CIRCUITAPPLICATION
Circuit Application
Signal
APPROVEDSTANDARDS
Approved Standards
CSA LR7189, UL E28476
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
23
PACKAGINGMETHOD
Packaging Method
Tube, TubeBox
COMMENT
Comment
Use Keying Tool No. 91417-1 to remove post for keying.