??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Essentra Components
Description
10392A - Threaded Protection Caps - BSP/Gas Threads
Bill of material
10970A
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
MAT
Material
LDPE
COLOR
Color
Red
TOCAP
To Cap BSP / Gas Thread Size
A
A Overall Height Inch
Inch
AM
A Overall Height Metric
mm
B
B Overall Diameter Inch
Inch
BM
B Overall Diameter Metric
mm
C
C Thread Height Inch
Inch
CM
C Thread Height Metric
mm