??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1039884 - ZFKDSA 10-15,00-5 MC GNYE/BU
Bill of material
PHOENIX CONTACT 1039884
MANUID
Product number of the Manufacturer
1039884
DESCSHORT
Short Description
PCB terminal block
DESCLONG
Long Description
PCB terminal block, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 10 mm², number of potentials: 5, number of rows: 1, number of positions per row: 5, product range: ZFKDS(A) 10, pitch: 15 mm, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: multicolored, Pin layout: Linear pinning, Solder pin [P]: 6.5 mm, number of solder pins per potential: 4, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
ZFKDSA 10-15,00-5 MC GNYE/BU
PREVIEW
Preview
INTNO
International product number
4055626598529
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
76.700 mm
BAA020
height
33.500 mm
BAC740
Min. line cross section, rigid
0.200 mm^2
AAF726
rated current
76 A
AAP798
Application standards
IEC 60998-2-2 (in parts)
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
100 °C
AAF040
net weight
0.061 kg
BAB577
depth
33.400 mm
BAC676
Max. line cross section, flexible
16 mm^2
BAC677
Max. line cross section, rigid
16 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAC194
Type of packaging
Cardboard
AAZ315
Rated voltage (II/2)
1000 V
AAZ316
Rated voltage (III/2)
1000 V
AAZ317
Rated voltage (III/3)
1000 V
AAZ321
Rated surge voltage (II/2)
8 kV
AAZ322
Rated surge voltage (III/2)
8 kV
AAZ323
Rated surge voltage (III/3)
8 kV
AAZ327
Grid dimensions 1
15 mm
AAT080
Pole number
5
AAP662
Number of rows
1
AAZ332
Pin length
6.500 mm
AAH185
assembly height
27 mm
AAB230
Type of connection conductor
Spring pulley connection
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
4
AAZ354
Recommended drill hole diameter pin
2.200 mm
AAZ356
Pin dimensions (mm)
1,2 x 1,4
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
100 °C
AAC207
Material of the contact
Cu alloy
AAZ364
Coating PCB contact area
Tin (Sn)
AAZ542
max. connectable conductor size (AWG/KCMIL)
6
AAZ541
min. connectable conductor size (AWG/KCMIL)
24
AAZ339
Actuation of the conductor connection
Actuation tool
AAZ342
Conductor connection direction
45 °
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.250 mm^2
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
10 mm^2
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.250 mm^2
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
10 mm^2
AAZ365
Coating conductor contact area
Tin (Sn)
AAB370
Type of printed-circuit fastening
Add-on housing
AAO663
GTIN
4055626598529
AAW338
Manufacturer product designation
PCB terminal block
AAU734
Manufacturer product description
PCB terminal block, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 10 mm², number of potentials: 5, number of rows: 1, number of positions per row: 5, product range: ZFKDS(A) 10, pitch: 15 mm, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: multicolored, Pin layout: Linear pinning, Solder pin [P]: 6.5 mm, number of solder pins per potential: 4, type of packaging: packed in cardboard
AAU731
Manufacturer product family
ZFKDS(A) 10
AAO057
Product type
ZFKDSA 10-15,00-5 MC GNYE/BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink