??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1040-25 - Sealing plug M25
Bill of material
1040-25
CNSORDERNO
Art. No.
1040-25
ENO
E-Number
126573030
BZ
Type
Sealing plug M25, air-tight and smoke-tight, for conduits (metric/inch)
LOD
Level of Details
INFOTEXT
Infotext
fehlt
D
Sealing plug
M25
DINR
DIN EN conduit Ø
25 mm
CNSMASSEXACT
Weight
2.6 g
CNSVOLUMEEXACT
Volume
0.022 l
CNSEAN
EAN-Code
4013456536838
INFOLINK
Data Sheet
HTML (Online)