??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1041900 - NBC-PP-A1PRD:10
Bill of material
PHOENIX CONTACT 1041900
MANUID
Product number of the Manufacturer
1041900
DESCSHORT
Short Description
Port Guard Security Element
DESCLONG
Long Description
Port Guard Security Element
MANUTYPEDESC
Manufacturer Type Description
NBC-PP-A1PRD:10
PREVIEW
Preview
INTNO
International product number
4055626600321
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
34
AAP798
Application standards
not available
BAB392
certificate/approval
not available
AAD244
Category
not relevant
BAD993
screened
No
AAK422
type of connector connection 1
not relevant
AAK423
type of connector connection 2
not relevant
BAB378
Color of coat
Variable
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAK420
case connector connection 1
not relevant
AAK421
case connector connection 2
not relevant
AAM031
locking lever present
No
AAK381
pin assignment
1:1
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAO663
GTIN
4055626600321
AAW338
Manufacturer product designation
Port Guard Security Element
AAU734
Manufacturer product description
Port Guard Security Element
AAO057
Product type
NBC-PP-A1PRD:10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink