피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
English
English
104361-9
TE Connectivity
Connectors
PCB Connectors_new
Wire-To-Board Connectors
Headers & Receptacles
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{teconnectivity/connectors/pcb_connectors_new/wire_to_board_connectors/headers_and_receptacles/104361_9.prj},{NB=104361-9},{PN=104361-9},{NUMBEROFPOSITIONS=10},{NUMBEROFROWS=1},{INSULATIONRESISTANCEMOHM=5000},{TERMINATIONRESISTANCEMOHM=15},{DIELECTRICWITHSTANDINGVOLTAGEMAXV=600},{CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN=15},{CONTACTCURRENTRATINGMAXA=3},{PACKAGINGQUANTITY=19},{SHA256=9VgyexVrULF1c/hhV8DY0QynEvBKrJDjkXr3i5lzXKU=},{INAME=1043612d9},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
104361-9
Bill of material
104361-9
PN
Part Number
104361-9
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
104361-9
TEINTERNALDESCRIPTION
TE Internal Description
10 MTE HDR SRRA LATCH WHLDWN
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
HEADERTYPE
Header Type
Shrouded
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
10
NUMBEROFROWS
Number of Rows
1
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000
MOhm
TERMINATIONRESISTANCEMOHM
Termination Resistance
15
mOhm
DIELECTRICWITHSTANDINGVOLTAGEMAXV
Dielectric Withstanding Voltage Max
600
V
CONTACTBASEMATERIAL
Contact Base Material
Brass
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTSHAPEFORM
Contact Shape & Form
Square
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
15
uin
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3
A
MATINGSQUAREPOSTDIMENSION
Mating Square Post Dimension
.64 mm [ .025 in ]
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
2.54 - 5.08 um [ 100 - 200 uin ]
CONTACTMATINGAREALENGTH
Contact Mating Area Length
5.84 mm [ .23 in ]
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp, Insulation Displacement Crimp (IDC)
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.3 mm [ .13 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole (SMT Compatible)
SQUARETERMINATIONPOSTTAILDIMENSION
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Hold-Down
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGRETENTION
Mating Retention
With
PCBMOUNTRETENTION
PCB Mount Retention
With
STRAINRELIEF
Strain Relief
Without
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ]
Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Thermoplastic
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 mm [ .062 in ]
Recommended
CONNECTORHEIGHT
Connector Height
13.59 mm [ .535 in ]
CONNECTORLENGTH
Connector Length
27.94 mm [ 1.1 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-65 - 105
C
HOUSINGTEMPERATURERATING
Housing Temperature Rating
High
CIRCUITAPPLICATION
Circuit Application
Signal
APPROVEDSTANDARDS
Approved Standards
CSA LR7189, UL E28476
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
19
PACKAGINGMETHOD
Packaging Method
Tube, TubeBox
COMMENT
Comment
Use Keying Tool No. 91417-1 to remove post for keying.