??
Catalog navigation
Download modelli CAD
Nessun processo di generazione è associato a questa parte
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1044243 - WMS-OT HF 4,8 (EX9)R
Lista materiale
PHOENIX CONTACT 1044243
MANUID
Product number of the Manufacturer
1044243
DESCSHORT
Short Description
Marking hose
DESCLONG
Long Description
Marking hose, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK W: without print, unperforated, mounting type: slide-on, cable diameter range: 1.6 ... 4.8 mm, lettering field size: 9 x 30000 mm
MANUTYPEDESC
Manufacturer Type Description
WMS-OT HF 4,8 (EX9)R
PREVIEW
Preview
INTNO
International product number
4055626622408
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAF016
width
9 mm
BAC140
Combustibility class
V0
BAA351
color
White
BAA018
length
30000 mm
BAG640
Assembly type
plug in module
AAF040
net weight
0.518 kg
AAZ233
Printing
without print
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
BAD656
Without halogens
Yes
BAB664
material
Polyolefine
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
BAC732
Min. cable diameter
1.600 mm
AAG172
max. cable diameter
4.800 mm
BAC624
Max. diameter of conductors
4.800 mm
BAC708
Min. diameter of conductors
1.600 mm
AAO663
GTIN
4055626622408
AAW338
Manufacturer product designation
Marking hose
AAU734
Manufacturer product description
Marking hose, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK W: without print, unperforated, mounting type: slide-on, cable diameter range: 1.6 ... 4.8 mm, lettering field size: 9 x 30000 mm
AAO057
Product type
WMS-OT HF 4,8 (EX9)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39173200
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink