??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1044970 - CRIMPFOX DUO 10 CUS
Bill of material
PHOENIX CONTACT 1044970
MANUID
Product number of the Manufacturer
1044970
DESCSHORT
Short Description
Crimping pliers
DESCLONG
Long Description
Crimping pliers, laser marked according to customer specifications, type of contact: Insulated and uninsulated ferrules, standards/specifications: DIN 46228-1, DIN 46228-4, min. cross section: 0.14 mm², max. cross section: 10 mm², for TWIN ferrules up to 2 x 4 mm², automatic cross section adjustment, rotating die, lateral and frontal insertion, compression: Trapezoidal crimp, black
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX DUO 10 CUS
PREVIEW
Preview
INTNO
International product number
4055626633466
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
180 mm
BAC673
Max. cross section of line
10 mm^2
BAC736
Min. cross section of line
0.140 mm^2
BAD875
Net weight
305 g
AAG666
grip casing
multi component sleeves
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
1
AAG797
type of gear ratio mechanism
multiple
AAG798
plastic collar present
No
AAG799
positioner present
No
AAO663
GTIN
4055626633466
AAW338
Manufacturer product designation
Crimping pliers
AAO057
Product type
CRIMPFOX DUO 10 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink