??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
104646 - L-VPP 250R-3-SG
Bill of material
104646
L_VPP_250R_3_SG
L-VPP 250R-3-SG
MANUID
Article number of the manufacturer
104646
DESCSHORT
Short description
L-VPP 250R-3-SG
EAN
4047526104641
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
21
RADDURCHM
Wheel Ø
250 mm
RADBREITE
Wheel width
60 mm
LAGER
roller bearing
TRAGF4KMH
Load capacity at 4 km/h
295 kg
HEIGHT
Total height
295 mm
PLATTE
Plate size
140 x 110 mm
WEIGHT
Unit weight (kg)
4.662 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
high-quality polypropylene
PRODUKTTYP
Product type
swivel castor
FARBELAUFB
Colour tread
grey
FARBERADK
Colour wheel centre
black
TEMPMAX
Temperature resistance max (°C)
60 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
80 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no