??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1048308 - Q 0,75/4IDC/18-18KU-KU BK RU
Bill of material
PHOENIX CONTACT 1048308
MANUID
Product number of the Manufacturer
1048308
DESCSHORT
Short Description
Conductor connectors
DESCLONG
Long Description
Conductor connectors, 0.34 mm² ... 0.75 mm², 125 V, 5 A
MANUTYPEDESC
Manufacturer Type Description
Q 0,75/4IDC/18-18KU-KU BK RU
INTNO
International product number
4055626651217
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
BAG975
degree of protection
IP65
BAH005
rated voltage
125 V
AAF726
rated current
5 A
AAP798
Application standards
not available
BAB392
certificate/approval
EAC
AAF040
net weight
0.022 kg
BAD656
Without halogens
No
BAA295
Degree of soiling
3
AAB499
Rated surge voltage
2.500 kV
BAD191
Strain relief present
Yes
AAL821
mechanical coding present
No
AAI160
connection cross section (fine-strand)
0.750 mm^2
AAI159
connection cross section (solid-core)
0.500 mm^2
AAI476
max. resistance to a continuous temperature
80 °C
AAO663
GTIN
4055626651217
AAW338
Manufacturer product designation
Conductor connectors
AAU734
Manufacturer product description
Conductor connectors, 0.34 mm² ... 0.75 mm², 125 V, 5 A
AAO057
Product type
Q 0,75/4IDC/18-18KU-KU BK RU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1000
QUANTITYINT
Quantity Scale
1000
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink