??
Catalog navigation
下載CAD模型
沒有和該零件有關的生成操作
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1049817 - QPD W 3PE1,5 M20 0,5 BK OE
Bill of material
PHOENIX CONTACT 1049817
MANUID
Product number of the Manufacturer
1049817
DESCSHORT
Short Description
Panel feed-through
DESCLONG
Long Description
Panel feed-through, 17.5 A, cable length: 0.5 m, Customer version
MANUTYPEDESC
Manufacturer Type Description
QPD W 3PE1,5 M20 0,5 BK OE
INTNO
International product number
4055626664071
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAG975
degree of protection
IP66
BAH005
rated voltage
690 V
AAF726
rated current
17.500 A
AAP798
Application standards
not available
BAB392
certificate/approval
cULus Listed
AAF040
net weight
0.064 kg
AAT080
Pole number
4
BAD656
Without halogens
No
BAA295
Degree of soiling
3
BAB888
Design
connector
AAC195
interlockable
No
AAL821
mechanical coding present
No
AAK257
built-in version
built-in part/plug-in connection
AAI222
number of connections per pole
1
AAO663
GTIN
4055626664071
AAW338
Manufacturer product designation
Panel feed-through
AAU734
Manufacturer product description
Panel feed-through, 17.5 A, cable length: 0.5 m, Customer version
AAO057
Product type
QPD W 3PE1,5 M20 0,5 BK OE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink