??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_0858_001 - Cinch Connectivity Solutions
Bill of material
105-0858-001
PN
Part Number
105-0858-001
DESC
Description
Tip Jack, Brown, Vertical PCB Mount
TT
Termination Type
Solder
CR
Current Rating
5 A
BV
Breakdown Voltage
3500 Vrms min.
CM
Contact Material
Beryllium copper
COLOR
Color
Brown
BM
Body Material
Nylon
PT
Product Type
Insulated Machined Contact
PLATING
Plating
Silver