??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1050206 - ECS-B-122X169-L-UV-V GY
Bill of material
PHOENIX CONTACT 1050206
MANUID
Product number of the Manufacturer
1050206
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
Snap-in locking vented enclosure of the ECS Family. IP66/67/69 rated when mated with associated faceplate. Color: Grey (7042), Width: 170 mm, Height: 176 mm, Depth: 64 mm
MANUTYPEDESC
Manufacturer Type Description
ECS-B-122X169-L-UV-V GY
PREVIEW
Preview
INTNO
International product number
4055626665078
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
99
BAG975
degree of protection
IP66/IP67
BAF016
width
170 mm
BAA020
height
176 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
100 °C
BAA351
color
Grey
AAF040
net weight
0.266 kg
BAB577
depth
64 mm
BAB664
material
PC (polycarbonate)
AAB708
Housing for side-by-side mounting
No
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626665078
AAW338
Manufacturer product designation
Electronic housing
AAU734
Manufacturer product description
Snap-in locking vented enclosure of the ECS Family. IP66/67/69 rated when mated with associated faceplate. Color: Grey (7042), Width: 170 mm, Height: 176 mm, Depth: 64 mm
AAO057
Product type
ECS-B-122X169-L-UV-V GY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
84879090
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink