??
Catalog navigation
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1050210 - SF-20KP013
Bill of material
PHOENIX CONTACT 1050210
MANUID
Product number of the Manufacturer
1050210
DESCSHORT
Short Description
Crimp contact
DESCLONG
Long Description
Crimp contact, turned, Single contact, contact diameter: 2 mm, crimp range: 2.5 mm² ... 4 mm², Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1238180
MANUTYPEDESC
Manufacturer Type Description
SF-20KP013
PREVIEW
Preview
INTNO
International product number
4055626743585
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAP798
Application standards
not available
BAB392
certificate/approval
not available
AAF040
net weight
0.001 kg
AAC194
Type of packaging
PCE
AAB754
Contact design
Pin
AAC207
Material of the contact
CuZn
AAC202
Material of the contact coat
not relevant
AAB530
Diameter of the contact
2 mm
AAS465
Insertion cycles, min.
100
AAS458
Conductor connection method
crimp connection
AAO663
GTIN
4055626743585
AAW338
Manufacturer product designation
Crimp contact
AAO057
Product type
SF-20KP013
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink