您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1050212
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Mounting enclosure
Electronic enclosure
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/27/18/27/02/1050212.prj},{NB=1050212},{MANUID=1050212},{BAF016=170},{BAA020=176},{AAC820=-40},{AAC821=100},{AAF040=0.354},{BAB577=64},{AAO663=4055626665092},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=84879090},{AAO676=1050212},{DESCSHORT=Electronic housing},{DESCLONG=Snap-in locking non-vented enclosure of the ECS Family. IP66/67/69 rated when mated with associated faceplate. Color: Grey (7042), Width: 170 mm, Height: 176 mm, Depth: 64 mm},{MANUTYPEDESC=ECS-B-122X169-L-UV-NV GY},{PREVIEW=../../../_pool_/dc/04/102035_2000_int_04.png},{INTNO=4055626665092},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=99},{BAG975=IP66/IP67},{BAA351=Grey},{BAB664=PC (polycarbonate)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1050212 - ECS-B-122X169-L-UV-NV GY
Bill of material
PHOENIX CONTACT 1050212
MANUID
Product number of the Manufacturer
1050212
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
Snap-in locking non-vented enclosure of the ECS Family. IP66/67/69 rated when mated with associated faceplate. Color: Grey (7042), Width: 170 mm, Height: 176 mm, Depth: 64 mm
MANUTYPEDESC
Manufacturer Type Description
ECS-B-122X169-L-UV-NV GY
PREVIEW
Preview
INTNO
International product number
4055626665092
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
99
BAG975
degree of protection
IP66/IP67
BAF016
width
170
mm
BAA020
height
176
mm
AAC820
Min. operating temperature
-40
°C
AAC821
Max. operating temperature
100
°C
BAA351
color
Grey
AAF040
net weight
0.354
kg
BAB577
depth
64
mm
BAB664
material
PC (polycarbonate)
AAB708
Housing for side-by-side mounting
No
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626665092
AAW338
Manufacturer product designation
Electronic housing
AAU734
Manufacturer product description
Snap-in locking non-vented enclosure of the ECS Family. IP66/67/69 rated when mated with associated faceplate. Color: Grey (7042), Width: 170 mm, Height: 176 mm, Depth: 64 mm
AAO057
Product type
ECS-B-122X169-L-UV-NV GY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
84879090
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink