??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
105057
Bill of material
1050570001
PN
Part Number
1050570001
DESC
Description
Universal Serial Bus (USB) Shielded I/O Type A Receptacle, Vertical, 0.76µm Gold (Au) Plating, 2.80mm Tail Length, with 3 Beveled Solder Tabs, Tray, Lead-Free
CIRCUITS
Circuits (Loaded)
4
CURRENT
Current - Maximum per Contact
1.5 A
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole