??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1051002 - Inductive Sensor, For Rotary Actuators
Bill of material
1051002
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1051002
DESCSHORT
Short Description
Inductive Sensor, For Rotary Actuators
DESCLONG
Long Description
Inductive Sensor, For Rotary Actuators, Rated switching distance 4 mm, Non-flush, Cable length 2 m, Rectangular, housing DSU35, Plastic, PP-GF30-VO, Two outputs for monitoring the position of rotary actuators, Mounting on all standard actuators, DC 2-wire, nom. 8.2 VDC, 2 outputs acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20, SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101063899
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI4-DSU35-2Y1X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink