??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1051110-1
Bill of material
1051110-1
PN
Part Number
1051110-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1051110-1
TEINTERNALDESCRIPTION
TE Internal Description
2007 5054 02
ALIAS
Alias #
2007-5054-02
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
RFINTERFACE
RF Interface
SMA
RFCONNECTORSTYLE
RF Connector Style
Plug
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
RG 402
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORSEALTYPE
Connector Seal Type
Gasket
NUMBEROFPOSITIONS
Number of Positions
1
NUMBEROFCOAXIALCONTACTS
Number of Coaxial Contacts
1
IMPEDANCEOHM
Impedance
50 Ohm
CABLECONNECTORORIENTATION
Cable Connector Orientation
Right Angle
BODYMATERIAL
Body Material
Stainless Steel
BODYPLATINGMATERIAL
Body Plating Material
Gold
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Beryllium Copper
RFCONNECTORCONTACTCONFIGURATION
RF Connector Contact Configuration
Captivated Contacts
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Solder
RFCONNECTORCOUPLINGMECHANISM
RF Connector Coupling Mechanism
Threaded
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
RFCONTACTCAPTIVATIONMETHOD
RF Contact Captivation Method
Mechanical
DETENT
Detent
Without
PRODUCTLENGTH
Product Length
17.15 mm [ .675 in ]
RFCONNECTORMATEDOUTERDIAMETERAPPROXIMATE
RF Connector Mated Outer Diameter
6.35 mm [ .25 in ] Approximate
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
OPERATINGFREQUENCYGHZ
Operating Frequency
18 GHz
PACKAGINGMETHOD
Packaging Method
Carton
DIELECTRICMATERIAL
Dielectric Material
TFE Fluorocarbon
COUPLINGNUTBASEMATERIAL
Coupling Nut Base Material
Stainless Steel
GASKETMATERIAL
Gasket Material
Silicone Rubber
COUPLINGNUTPLATINGFINISH
Coupling Nut Plating Finish
Passivated