??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Molex
Description
105156
Bill of material
1051561006
PN
Part Number
1051561006
DESC
Description
0.50mm Pitch HDMI Connector, Right-Angle Receptacle, 19 Circuits, 30Μ" Gold (Au) Plating
CIRCUITS
Circuits
19
CURRENT
Maximum Current
0.5 A
ORIENTATION
Orientation
Right Angle
TI
Termination Interface - Style
Surface Mount