??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1053051 - ICS20-F22U-7035
Bill of material
PHOENIX CONTACT 1053051
MANUID
Product number of the Manufacturer
1053051
DESCSHORT
Short Description
Connection plate
DESCLONG
Long Description
DIN rail housing, ICS filler, with USB function cutout, width: 20 mm, height: 7.25 mm, depth: 22.4 mm, color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
ICS20-F22U-7035
PREVIEW
Preview
INTNO
International product number
4055626676562
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAF016
width
20 mm
BAA020
height
7.250 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.001 kg
BAB577
depth
22.400 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626676562
AAW338
Manufacturer product designation
Connection plate
AAU734
Manufacturer product description
DIN rail housing, ICS filler, with USB function cutout, width: 20 mm, height: 7.25 mm, depth: 22.4 mm, color: light grey (7035)
AAU731
Manufacturer product family
ICS20
AAO057
Product type
ICS20-F22U-7035
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink