??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1054082 - ICS-DEV-PCB-01
Bill of material
PHOENIX CONTACT 1054082
MANUID
Product number of the Manufacturer
1054082
DESCSHORT
Short Description
PCB
DESCLONG
Long Description
DIN rail housing, color: green
MANUTYPEDESC
Manufacturer Type Description
ICS-DEV-PCB-01
PREVIEW
Preview
INTNO
International product number
4055626688145
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA351
color
green
AAF040
net weight
0.028 kg
BAB664
material
FR 4-21
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626688145
AAW338
Manufacturer product designation
PCB
AAU734
Manufacturer product description
Sample PCB for ICS housing
AAO057
Product type
ICS-DEV-PCB-01
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85340011
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink