??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1054366 - SAC-5P-M12MS BK BR 1-2-4
Bill of material
PHOENIX CONTACT 1054366
MANUID
Product number of the Manufacturer
1054366
DESCSHORT
Short Description
Short-circuit connector
DESCLONG
Long Description
Termination plug for PSR-CT series RFID transponder switches, M12 male, 5-pos., closes the circuit at the last Y distributor in a series connection
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-M12MS BK BR 1-2-4
PREVIEW
Preview
INTNO
International product number
4055626698007
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB392
certificate/approval
cULus Recognized
AAS627
Weight of the individual packaging
11.900 g
AAG503
DC-isolation present
No
AAO663
GTIN
4055626698007
AAW338
Manufacturer product designation
Short-circuit connector
AAU734
Manufacturer product description
Termination plug for PSR-CT series RFID transponder switches, M12 male, 5-pos., closes the circuit at the last Y distributor in a series connection
AAO057
Product type
SAC-5P-M12MS BK BR 1-2-4
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85332100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink