??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1055002 - Magnetic Field Sensor, Magnetic-inductive Proximity Sensor
Bill of material
1055002
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1055002
DESCSHORT
Short Description
Magnetic Field Sensor, Magnetic-inductive Proximity Sensor
DESCLONG
Long Description
Magnetic Field Sensor, Magnetic-inductive Proximity Sensor, Cable length 2 m, Rectangular, height 15 mm, Concentric active face, Plastic, PA12‐GF30, Increased sensitivity, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20, SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101064049
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-AKT-Y1X/S235
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink