??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1056087 - CEC PTPOWER 95/185
Bill of material
PHOENIX CONTACT 1056087
MANUID
Product number of the Manufacturer
1056087
DESCSHORT
Short Description
Cover
DESCLONG
Long Description
Cover, yellow, labeled: Lightning flash, mounting type: plug in
MANUTYPEDESC
Manufacturer Type Description
CEC PTPOWER 95/185
PREVIEW
Preview
INTNO
International product number
4055626694344
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
24.400 mm
BAA020
height
56.400 mm
AAZ233
Printing
Lightning flash
AAZ229
Assembly type
plug-in
BAD656
Without halogens
No
BAB664
material
PVC
AAO663
GTIN
4055626694344
AAW338
Manufacturer product designation
Cover
AAU734
Manufacturer product description
Cover, yellow, labeled: Lightning flash, mounting type: plug in
AAO057
Product type
CEC PTPOWER 95/185
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink