??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1056722 - HSCP-CB 4U-7035
Bill of material
PHOENIX CONTACT 1056722
MANUID
Product number of the Manufacturer
1056722
DESCSHORT
Short Description
Fastening clip
DESCLONG
Long Description
ME-IO Blockbelt, for 4 PCB connectors, color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
HSCP-CB 4U-7035
PREVIEW
Preview
INTNO
International product number
4055626697802
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.000 kg
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626697802
AAW338
Manufacturer product designation
Fastening clip
AAU734
Manufacturer product description
ME-IO Blockbelt, for 4 PCB connectors, color: light grey (7035)
AAO057
Product type
HSCP-CB 4U-7035
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink