??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
1060 - Tracks
Bill of material
1060-K330-R500-100-1
CRN
Curved rail name
1060-K330
SERIES
Series
1060 Series
RT
Rail type
PN
Product name
Sideflex Heavy Duty Curved Track Rail
MATERIAL
Material
Ultra-high molecular weight polyethylene + magnet + screw set, color black
TEMPERATURE
Temperature
The operating temperature is -30℃~90℃.
BRA
Bent rail angle
°
R
Minimum center radius of curved rail
R500
W
Curved rail width
100
T
Curved track spacing
0