??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1060031-1
Bill of material
1060031-1
PN
Part Number
1060031-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1060031-1
TEINTERNALDESCRIPTION
TE Internal Description
4852 3575 02, OS-29 JACK
ALIAS
Alias #
4852-3575-02
RFINTERFACE
RF Interface
OS 2.9
RFCONNECTORSTYLE
RF Connector Style
Jack
CONNECTORSYSTEM
Connector System
Cable-to-Panel
SEALABLE
Sealable
No
NUMBEROFPOSITIONS
Number of Positions
1
NUMBEROFCOAXIALCONTACTS
Number of Coaxial Contacts
1
IMPEDANCEOHM
Impedance
50 Ohm
BODYMATERIAL
Body Material
Stainless Steel
BODYMATERIALFINISH
Body Material Finish
Passivated
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Brass
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Flange
RFCONNECTORCOUPLINGMECHANISM
RF Connector Coupling Mechanism
Threaded
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
RFCONTACTCAPTIVATIONMETHOD
RF Contact Captivation Method
Epoxy
DETENT
Detent
Without
PRODUCTLENGTH
Product Length
9.6 mm [ .378 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
PACKAGINGMETHOD
Packaging Method
Tray
COMMENT
Comment
Accepts 0.3mm [.012] dia. pin, Captured Center Contact, Field replaceable.