??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
TE Connectivity
Description
106014-9
Bill of material
106014-9
PN
Part Number
106014-9
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
106014-9
TEINTERNALDESCRIPTION
TE Internal Description
Z-PACKB RAMH.125P.
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
BACKPLANEINTERFACETYPE
Backplane Interface Type
2mm HM
NUMBEROFCOLUMNS
Number of Columns
25
NUMBEROFROWS
Number of Rows
5
BACKPLANEARCHITECTURE
Backplane Architecture
Mezzanine
NUMBEROFPOSITIONS
Number of Positions
125
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
DATARATEGBS
Data Rate
<=1 Gbs
CROSSTALKVERSION
Crosstalk Version
Standard
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTTYPE
Contact Type
Pin
COMPACTPCIDESIGNATION
CompactPCI Designation
None
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
FEEDTHROUGHPOSTLENGTHMM
Feedthrough Post Length
3.8 mm
CONTACTMATINGAREALENGTHMM
Contact Mating Area Length
5.2 mm
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
FRONTMATINGLEVEL
Front Mating Level
Level 1
HOUSINGMATERIAL
Housing Material
Polyester - GF
CENTERLINEPITCH
Centerline
2 mm [ .078 in ] Pitch
HOUSINGCOLOR
Housing Color
Gray
BACKPLANEMODULELENGTHMM
Backplane Module Length
50 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
ADVANCEDTCASPECIFIEDPRODUCT
AdvancedTCA Specified Product
No
PACKAGINGQUANTITY
Packaging Quantity
11
PACKAGINGMETHOD
Packaging Method
Tray
COMMENT
Comment
Connector lubricated with Bellcore approved lubricant., Warning Card extender male connectors should not be used with cable connectors.