??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1064998 - CRIMPFOX-P CC 0.75 L
Bill of material
PHOENIX CONTACT 1064998
MANUID
Product number of the Manufacturer
1064998
DESCSHORT
Short Description
Crimping pliers
DESCLONG
Long Description
Crimping pliers, for COMBICON crimp connectors with cross section: 0.14 ... 0.75 mm². Unlockable pressure lock, precise parallel crimping, front entry, B crimp, incl. 2 positioning aids
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX-P CC 0.75 L
PREVIEW
Preview
INTNO
International product number
4055626722979
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
233 mm
BAC673
Max. cross section of line
0.750 mm^2
BAC736
Min. cross section of line
0.140 mm^2
BAD875
Net weight
450 g
AAG666
grip casing
plastic sleeve
AAK209
construction/operation
mechanic one hand
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
4
AAG797
type of gear ratio mechanism
multiple
AAG798
plastic collar present
No
AAG799
positioner present
Yes
AAO663
GTIN
4055626722979
AAW338
Manufacturer product designation
Crimping pliers
AAU734
Manufacturer product description
Crimping pliers, for COMBICON crimp connectors with cross section: 0.14 ... 0.75 mm². Unlockable pressure lock, precise parallel crimping, front entry, B crimp, incl. 2 positioning aids
AAO057
Product type
CRIMPFOX-P CC 0.75 L
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink