??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1065795 - PRC FT25-0-HSG
Bill of material
PHOENIX CONTACT 1065795
MANUID
Product number of the Manufacturer
1065795
DESCSHORT
Short Description
Device connector front mounting
DESCLONG
Long Description
Panel feed-through, Range of articles: PRC 35, Device connector front mounting, housing material: PPE, color: black, rated voltage: 690 V AC. Connector housing without contact insert. Please order the appropriate contact inserts according to the accessories list
MANUTYPEDESC
Manufacturer Type Description
PRC FT25-0-HSG
PREVIEW
Preview
INTNO
International product number
4055626728384
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
AAC108
Degree of protection (IP), mounted
IP66 / IP68 (2m / 24h) / IP69K
BAA039
max. operating ambient temperature
105 °C
BAA295
Degree of soiling
2
AAC049
PE connection present
No
BAC461
material of housing
PPE
AAC103
screen connection present
No
AAC044
With thread
Yes
AAO663
GTIN
4055626728384
AAW338
Manufacturer product designation
Device connector front mounting
AAU734
Manufacturer product description
Panel feed-through, Range of articles: PRC 35, Device connector front mounting, housing material: PPE, color: black, rated voltage: 690 V AC. Connector housing without contact insert. Please order the appropriate contact inserts according to the accessories list
AAU731
Manufacturer product family
PRC 35
AAO057
Product type
PRC FT25-0-HSG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink