您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1069900
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Mounting enclosure
Electronic enclosure
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/27/18/27/02/1069900.prj},{NB=1069900},{MANUID=1069900},{BAF016=90.100},{BAA020=75},{AAC820=-40},{AAC821=80},{AAF040=0.094},{BAB577=87.300},{AAO663=4055626747927},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85389099},{AAO676=1069900},{DESCSHORT=Mounting base housing},{DESCLONG=DIN rail housing, Lower housing part with base latch, tall design, with vents, width: 90.1 mm, height: 75 mm, depth: 87.3 mm, color: light grey (7035)},{MANUTYPEDESC=EH 90-B/ABS-PC GY7035},{PREVIEW=../../../_pool_/7b/0b/72431_2000_int_04.png},{INTNO=4055626747927},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=95},{BAG975=IP20},{BAA351=light grey},{BAB664=ABS-PC},{AAB708=Yes},{BAF785=untreated}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1069900 - EH 90-B/ABS-PC GY7035
Bill of material
PHOENIX CONTACT 1069900
MANUID
Product number of the Manufacturer
1069900
DESCSHORT
Short Description
Mounting base housing
DESCLONG
Long Description
DIN rail housing, Lower housing part with base latch, tall design, with vents, width: 90.1 mm, height: 75 mm, depth: 87.3 mm, color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
EH 90-B/ABS-PC GY7035
PREVIEW
Preview
INTNO
International product number
4055626747927
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
95
BAG975
degree of protection
IP20
BAF016
width
90.100
mm
BAA020
height
75
mm
AAC820
Min. operating temperature
-40
°C
AAC821
Max. operating temperature
80
°C
BAA351
color
light grey
AAF040
net weight
0.094
kg
BAB577
depth
87.300
mm
BAB664
material
ABS-PC
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
Yes
AAB769
ventilation openings present
Yes
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626747927
AAW338
Manufacturer product designation
Mounting base housing
AAU734
Manufacturer product description
DIN rail housing, Lower housing part with base latch, tall design, with vents, width: 90.1 mm, height: 75 mm, depth: 87.3 mm, color: light grey (7035)
AAU731
Manufacturer product family
EH...B
AAO057
Product type
EH 90-B/ABS-PC GY7035
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink