??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1070376 - UCS 195-145-H-GD 7035 VPE10
Bill of material
PHOENIX CONTACT 1070376
MANUID
Product number of the Manufacturer
1070376
DESCSHORT
Short Description
Universal housings
DESCLONG
Long Description
Complete housing for PCBs, can be positioned flexibly; includes housing half shells, side panels closed, adhesive domes for PCB attachment, screws for housing and PCB attachment; light gray housing with turquoise blue corner inlays
MANUTYPEDESC
Manufacturer Type Description
UCS 195-145-H-GD 7035 VPE10
PREVIEW
Preview
INTNO
International product number
4055626750125
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAG975
degree of protection
IP40
BAF016
width
195 mm
BAA020
height
145 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.343 kg
BAB577
depth
67 mm
BAB664
material
PC
AAS577
Power loss output capacity [Ple]
31 W
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626750125
AAW338
Manufacturer product designation
Universal housings
AAU734
Manufacturer product description
Complete housing for PCBs, can be positioned flexibly; includes housing half shells, side panels closed, adhesive domes for PCB attachment, screws for housing and PCB attachment; light gray housing with turquoise blue corner inlays
AAU731
Manufacturer product family
UCS 195-145-H
AAO057
Product type
UCS 195-145-H-GD 7035 VPE10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84879090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink