您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1070698
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Mounting enclosure
Electronic enclosure
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/27/18/27/02/1070698.prj},{NB=1070698},{MANUID=1070698},{BAF016=45.200},{BAA020=99},{AAC820=-40},{AAC821=105},{AAF040=0.062},{BAB577=107.300},{AAS577=8.200},{AAO663=4055626749488},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=500},{QUANTITYINT=10},{CTN=85389099},{AAO676=1070698},{DESCSHORT=Mounting base housing},{DESCLONG=DIN rail housing, Lower housing part with metal foot catch, with FE contact, tall design, with vents, width: 45.2 mm, height: 99 mm, depth: 107.3 mm, color: yellow (1018), cross connection: DIN rail connector (optional), number of positions cross connector: 5},{MANUTYPEDESC=ME 45 UT/FE2 TBUS YE},{PREVIEW=../../../_pool_/11/11/147804_1000_int_04.png},{INTNO=4055626749488}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1070698 - ME 45 UT/FE2 TBUS YE
Bill of material
PHOENIX CONTACT 1070698
MANUID
Product number of the Manufacturer
1070698
DESCSHORT
Short Description
Mounting base housing
DESCLONG
Long Description
DIN rail housing, Lower housing part with metal foot catch, with FE contact, tall design, with vents, width: 45.2 mm, height: 99 mm, depth: 107.3 mm, color: yellow (1018), cross connection: DIN rail connector (optional), number of positions cross connector: 5
MANUTYPEDESC
Manufacturer Type Description
ME 45 UT/FE2 TBUS YE
PREVIEW
Preview
INTNO
International product number
4055626749488
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
BAG975
degree of protection
IP20
BAF016
width
45.200
mm
BAA020
height
99
mm
AAC820
Min. operating temperature
-40
°C
AAC821
Max. operating temperature
105
°C
BAA351
color
yellow
AAF040
net weight
0.062
kg
BAB577
depth
107.300
mm
BAB664
material
Polyamide
AAS577
Power loss output capacity [Ple]
8.200
W
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
Yes
AAC271
Screening aviable
No
AAO663
GTIN
4055626749488
AAW338
Manufacturer product designation
Mounting base housing
AAU734
Manufacturer product description
DIN rail housing, Lower housing part with metal foot catch, with FE contact, tall design, with vents, width: 45.2 mm, height: 99 mm, depth: 107.3 mm, color: yellow (1018), cross connection: DIN rail connector (optional), number of positions cross connector: 5
AAU731
Manufacturer product family
ME...UT/FE...TBUS
AAO057
Product type
ME 45 UT/FE2 TBUS YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink