??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1070999 - SPTAF 1/ 2-3,5-EL-EX
Bill of material
PHOENIX CONTACT 1070999
MANUID
Product number of the Manufacturer
1070999
DESCSHORT
Short Description
PCB terminal block
DESCLONG
Long Description
PCB terminal block, nominal current: 16 A, nominal cross section: 1.5 mm², number of rows: 1, number of positions per row: 2, product range: SPTAF 1/..-EL-EX, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: Tray
MANUTYPEDESC
Manufacturer Type Description
SPTAF 1/ 2-3,5-EL-EX
PREVIEW
Preview
INTNO
International product number
4063151100667
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAF016
width
8.500 mm
BAA020
height
12.800 mm
BAC740
Min. line cross section, rigid
0.200 mm^2
AAF726
rated current
16 A
AAP798
Application standards
IEC 60947-7-4
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
100 °C
AAF040
net weight
0.001 kg
BAB577
depth
11 mm
BAC676
Max. line cross section, flexible
1.500 mm^2
BAC677
Max. line cross section, rigid
1.500 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAC194
Type of packaging
Tablet
AAZ327
Grid dimensions 1
3.500 mm
AAP662
Number of rows
1
AAZ332
Pin length
2.600 mm
AAH185
assembly height
10.200 mm
AAB230
Type of connection conductor
Push-in connection
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
2
AAZ354
Recommended drill hole diameter pin
1.100 mm
AAZ356
Pin dimensions (mm)
0,75 x 0,3
BAA097
color of housing
green
AAZ360
lower limit temperature
-60 °C
AAZ361
upper limit temperature
100 °C
AAC207
Material of the contact
Cu alloy
AAZ364
Coating PCB contact area
Tin (Sn)
AAZ542
max. connectable conductor size (AWG/KCMIL)
16
AAZ541
min. connectable conductor size (AWG/KCMIL)
24
AAZ339
Actuation of the conductor connection
Operating pusher
AAZ342
Conductor connection direction
45 °
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.250 mm^2
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
0.750 mm^2
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.250 mm^2
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
0.750 mm^2
AAT149
Colour actuating element
Orange
AAZ365
Coating conductor contact area
Tin (Sn)
AAB370
Type of printed-circuit fastening
Add-on housing
AAO663
GTIN
4063151100667
AAW338
Manufacturer product designation
PCB terminal block
AAU734
Manufacturer product description
PCB terminal block, nominal current: 16 A, nominal cross section: 1.5 mm², number of rows: 1, number of positions per row: 2, product range: SPTAF 1/..-EL-EX, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: Tray
AAU731
Manufacturer product family
SPTAF 1/..-EL-EX
AAO057
Product type
SPTAF 1/ 2-3,5-EL-EX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
195
QUANTITYINT
Quantity Scale
195
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink