??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1071142 - EH 17,5-FP/ABS-PC GY7035
Bill of material
PHOENIX CONTACT 1071142
MANUID
Product number of the Manufacturer
1071142
DESCSHORT
Short Description
Filler plugs
DESCLONG
Long Description
DIN rail housing, Filler plug for unoccupied terminal points (tall design), width: 16.3 mm, height: 19.65 mm, depth: 13.67 mm, color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
EH 17,5-FP/ABS-PC GY7035
PREVIEW
Preview
INTNO
International product number
4055626751641
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
95
BAG975
degree of protection
IP20
BAF016
width
16.300 mm
BAA020
height
19.650 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
80 °C
BAA351
color
light grey
AAF040
net weight
0.002 kg
BAB577
depth
13.670 mm
BAB664
material
ABS-PC
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626751641
AAW338
Manufacturer product designation
Filler plugs
AAU734
Manufacturer product description
DIN rail housing, Filler plug for unoccupied terminal points (tall design), width: 16.3 mm, height: 19.65 mm, depth: 13.67 mm, color: light grey (7035)
AAU731
Manufacturer product family
EH...FP
AAO057
Product type
EH 17,5-FP/ABS-PC GY7035
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink